Title | Information |
---|---|
Product Number: | 8N4DV85FC-0169CDI |
Pkg. Description: | CDIP 7.00x5.00x1.50 mm 2.57mm Pitch |
Pkg. Code: | CD6 |
Lead Count: | 6 |
Length: | 7 mm |
Width: | 5 mm |
Thickness: | 1.5 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | RoHS |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 364 |
Pkg. Type: | CDIP |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | HERMET |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e4 Au |