Title | Information |
---|---|
Product Number: | ISL75051ASEHFE/PROTO |
Pkg. Name: | K18.E |
Pkg. Previous Code: | KKC |
Pkg. Code: | KKC |
Lead Count: | 18 |
Length: | 11.8 mm |
Width: | 9.8 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | CFP |
Moisture Sensitivity Level (MSL): | 0 |
Pkg. Class: | V |
Pb Free Category: | Gold Plate over compliant Undercoat-e4 |