Title Information
Product Number: ISL70591SEHF/PROTO
Pkg. Name:K4.A
Pkg. Previous Code:KCW
Pkg. Code: KCW
Lead Count: 4
Length: 4.2 mm
Width: 6.5 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details