Title Information
Product Number: 2308B-1HPGG8
Pkg. Description: TSSOP 5.00x4.40x1.00 mm 0.65mm Pitch
Pkg. Code: PGG16
Lead Count: 16
Length: 5 mm
Width: 4.4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: TSSOP
Qty. per Reel: 2500
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details