Title | Information |
---|---|
Product Number: | 2308-2DCG8 |
Pkg. Description: | SOIC 9.90x3.90x1.50 mm 1.27mm Pitch |
Pkg. Code: | DCG16 |
Lead Count: | 16 |
Length: | 9.9 mm |
Width: | 3.9 mm |
Thickness: | 1.5 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | SOIC |
Qty. per Reel: | 2500 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 8 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |