Title | Information |
---|---|
Product Number: | 79RC32K438-233BB |
Pkg. Description: | PBGA 27.00x27.00x2.23 mm 1.00mm Pitch |
Pkg. Code: | BB416 |
Lead Count: | 416 |
Length: | 27 mm |
Width: | 27 mm |
Thickness: | 2.23 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | 240 |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 40 |
Pkg. Type: | PBGA |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 225 |
Pb Free Category: | e0 |