Title Information
Product Number: TSI382-66CQY
Pkg. Description: TQFP 20.00x20.00x1.40 mm 0.50mm Pitch
Pkg. Code: DAG176
Lead Count: 176
Length: 20 mm
Width: 20 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MS-026-BFB
Title Information
Carrier Type: Tray
Qty. per Carrier: 60
Pkg. Type: TQFP
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details