Title | Information |
---|---|
Product Number: | R5F10RBAGFP#30 |
Pkg. Name: | PLQP0032GB-A |
Pkg. Previous Code: | 32P6U-A(RL78) |
JEITA Standard: | P-LQFP32-7x7-0.80 |
Pkg. Code: | pkg_11806 |
Lead Count: | 32 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |