Title Information
Product Number: SSTUB32S868DHLF
Pkg. Description: CABGA 15.00x6.00x1.20 mm 0.65mm Pitch
Pkg. Code: BKG176
Lead Count: 176
Length: 15 mm
Width: 6 mm
Thickness: 1.2 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 208
Pkg. Type: CABGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details