Title | Information |
---|---|
Product Number: | GX62476-HIU |
Pkg. Description: | MODULE REQUIRES WAFER |
Pkg. Code: | MOD0 |
Lead Count: | 0 |
Length: | 0 mm |
Width: | 0 mm |
Thickness: | 0 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | NP |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 50 |
Pkg. Type: | MODULE |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | MODULE |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |