Title Information
Product Number: 95V847AGI
Pkg. Description: TSSOP 7.80x4.40x1.00 mm 0.65mm Pitch
Pkg. Code: PG24
Lead Count: 24
Length: 7.8 mm
Width: 4.4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-153-AD
Title Information
Carrier Type: Tube
Qty. per Carrier: 62
Pkg. Type: TSSOP
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details