Title Information
Product Number: RAA214038GNP#HC0
Pkg. Name:L20.3.5X3.5
Pkg. Previous Code:LAH
Pkg. Code: LAH
Lead Count: 20
Length: 3.5 mm
Width: 3.5 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details