Title | Information |
---|---|
Product Number: | R7F123FBG3ANP-C#BA0 |
Pkg. Name: | PWQN0032KF-B |
JEITA Standard: | P-HWQFN032-5x5-0.50 |
Pkg. Code: | pkg_20116 |
Lead Count: | 32 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray (Full Carton) |
Pkg. Type: | HWQFN |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |