Title | Information |
---|---|
Product Number: | R7F124FGJ3AFB-C#BA0 |
Pkg. Name: | PLQP0048KF-A/PLQP0048KB-A |
JEITA Standard: | P-LFQFP48-7x7-0.50 |
Pkg. Code: | pkg_20114 |
Lead Count: | 48 |
Length: | 7 mm |
Width: | 7 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray (Full Carton) |
Pkg. Type: | LFQFP |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |