Title Information
Product Number: iW9802-36
Lead Count: 10
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SOIC-10
Qty. per Reel: 2500
Moisture Sensitivity Level (MSL): 1

More Package Details