Title Information
Product Number: R7FA4M3AE3CBM#BC0
Pkg. Name:PLBG0144KB-A
JEITA Standard:P-LFBGA144-7x7-0.50
Pkg. Code: pkg_20078
Lead Count: 144
Length: 7 mm
Width: 7 mm
Thickness: 1.29 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: BGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details