Title Information
Product Number: R7FA4M3AF2CBQ#BC0
Pkg. Name:PLBG0064JC-A
JEITA Standard:P-LFBGA64-6x6-0.65
Pkg. Code: pkg_20090
Lead Count: 64
Length: 6 mm
Width: 6 mm
Thickness: 1.38 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: BGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details