Title Information
Product Number: M692SDM-R04
Pkg. Description: BOARD 20.00x13.00x6.30 mm
Pkg. Code: ZA6
Lead Count: 6
Length: 20 mm
Width: 13 mm
Thickness: 6.3 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 36
Pkg. Type: BOARD
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: BOARD
Re-bake Conditions: NA
Peak Reflow Temp: 0
Pb Free Category: e0

More Package Details