Title Information
Product Number: TSI564A-10GCLY
Pkg. Description: FCBGA 21.00x21.00x2.30 mm 1.00mm Pitch
Pkg. Code: RM399
Lead Count: 399
Length: 21 mm
Width: 21 mm
Thickness: 2.3 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Category: RoHS
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 60
Pkg. Type: FCBGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details