Title | Information |
---|---|
Product Number: | ZSSC3131BA2T |
Pkg. Description: | SSOP 6.20x5.30x1.73 mm 0.65mm Pitch |
Pkg. Code: | PYG14 |
Lead Count: | 14 |
Length: | 6.2 mm |
Width: | 5.3 mm |
Thickness: | 1.73 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | G |
Pb (Lead) Free: | Yes |
JEDEC Standard: | MO-150 |
Title | Information |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 77 |
Pkg. Type: | SSOP |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |