Title | Information |
---|---|
Product Number: | 603-25-150JA4I |
Pkg. Description: | CLCC 3.30x2.60x1.00 mm |
Pkg. Code: | JA4 |
Lead Count: | 4 |
Length: | 3.3 mm |
Width: | 2.6 mm |
Thickness: | 1 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Cut Tape |
Qty. per Carrier: | 0 |
Pkg. Type: | CLCC |
Qty. per Reel: | 3000 |
Reel Size: | 7 |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | HERMET |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e4 Au |