Title Information
Product Number: R5F11W68DSM#10
Pkg. Name:PTSP0020JI-A
JEITA Standard:P-TSSOP20-4.40x6.50-0.65
Pkg. Code: pkg_11909
Lead Count: 20
Length: 6 mm
Width: 4 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details