Title Information
Product Number: RAA221320RGNP#HB0
Pkg. Name:L25.4X5
Pkg. Previous Code:LIC
Pkg. Code: LIC
Lead Count: 25
Length: 4 mm
Width: 5 mm
Thickness: 0.76 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Reel
Pkg. Type: PQFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details