Title Information
Product Number: ISL99380HRZ-TR5935
Pkg. Name:L39.5X6A
Pkg. Previous Code:LIN
Pkg. Code: LIN
Lead Count: 39
Length: 6 mm
Width: 5 mm
Thickness: 0.76 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Reel
Pkg. Type: PQFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details