Title Information
Product Number: RAA270005KFP#AA0
Pkg. Name:PLQP0040JC-A
JEITA Standard:P-HLQFP40-7x7-0.65
Pkg. Code: pkg_10836
Lead Count: 40
Length: 7 mm
Width: 7 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HLQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details