Title Information
Product Number: R2A25110KSP#U50
Lead Count: 48
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SSOP48
Moisture Sensitivity Level (MSL): 3
RoHS Info:
(PDF)
English
Japanese

More Package Details