Title Information
Product Number: ISL91211BIKZ-T
Pkg. Name:V35.4.7X6.3
Pkg. Previous Code:VPH
Pkg. Code: VPH
Lead Count: 35
Length: 6.3 mm
Width: 4.7 mm
Thickness: 0.91 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TFBGA
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free Ball Terminal (SAC-Q)-e6
RoHS Info:
(PDF)
English
Japanese

More Package Details