Title Information
Product Number: M30803FGGP
Pkg. Code: PLQP0100KB-A
Lead Count: 100
Length: 14 mm
Width: 14 mm
Pb (Lead) Free: No
Title Information
Moisture Sensitivity Level (MSL): 2

More Package Details