Title Information
Product Number: M30800MC-XXXFP
Pkg. Code: PRQP0100JB-A
Lead Count: 100
Length: 20 mm
Width: 14 mm
Pb (Lead) Free: No
Title Information
Moisture Sensitivity Level (MSL): 2W

More Package Details