Title Information
Product Number: UPD70F3532F1A9-KN7-A
Pkg. Code: PRBG0352FC-A
Lead Count: 352
Length: 23 mm
Width: 23 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details