Title Information
Product Number: UPD703107F1-EN4-A
Pkg. Name:PLBG0161GA-A
Pkg. Previous Code:P161F1-80-EN4-1
JEITA Standard:P-LFBGA161-13x13-0.80
Pkg. Code: pkg_7892
Lead Count: 161
Length: 13 mm
Width: 13 mm
Title Information

More Package Details