Title Information
Product Number: HD6432676XXXFC
Pkg. Name:PRQP0144KA-A
Pkg. Previous Code:FP-144G
JEITA Standard:P-FQFP144-20x20-0.50
Pkg. Code: pkg_87
Lead Count: 144
Length: 20 mm
Width: 20 mm
Title Information

More Package Details