Title Information
Product Number: HD64336047XXXH
Pkg. Name:PRQP0080JB-A
Pkg. Previous Code:FP-80A
JEITA Standard:P-QFP80-14x14-0.65
Pkg. Code: pkg_74
Lead Count: 80
Length: 14 mm
Width: 14 mm
Title Information

More Package Details