Title | Information |
---|---|
Product Number: | R8A77440HA02BG#UA |
Pkg. Name: | PRBG0831GA-C |
Pkg. Previous Code: | 831F7S-C/F5-MNG |
JEITA Standard: | P-FBGA831-27x27-0.80 |
Pkg. Code: | pkg_11868 |
Lead Count: | 831 |
Length: | 27 mm |
Width: | 27 mm |
Thickness: | 2.5 mm |
Pb (Lead) Free: | Yes |