Title Information
Product Number: R7S910001CFP#AA0
Pkg. Name:PLQP0176LD-A
JEITA Standard:P-HLQFP176-20x20-0.40
Pkg. Code: pkg_11539
Lead Count: 176
Length: 20 mm
Width: 20 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HLQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details