Title Information
Product Number: RY7011A0000DZ00#002
Lead Count: 42
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape
Pkg. Type: MLZZ0042ZA-A
Moisture Sensitivity Level (MSL): 3
RoHS Info:
(PDF)
English
Japanese

More Package Details