Title Information
Product Number: UPD789405AGC-XXX-8BT-A
Pkg. Name:PLQP0080JB-B
Pkg. Previous Code:P80GC-65-8BT-1
JEITA Standard:P-LQFP80-14x14-0.65
Pkg. Code: pkg_8041
Lead Count: 80
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details