Title Information
Product Number: UPD70F3839K8-5B4-AX
Pkg. Name:PWQN0048KB-A
Pkg. Previous Code:P48K8-50-5B4-7
JEITA Standard:P-HWQFN48-7x7-0.50
Pkg. Code: pkg_3441
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HWQFN
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details