Title Information
Product Number: UPD703228GC-003-8EU-A
Pkg. Name:PLQP0100KI-B
Pkg. Previous Code:P100GC-50-8EU
JEITA Standard:P-LFQFP100-14x14-0.50
Pkg. Code: pkg_7077
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details