Title Information
Product Number: UPD70F3102AF1-33-FAA-A
Pkg. Name:PLBG0157GB-A
Pkg. Previous Code:P157F1-80-FAA-1
JEITA Standard:P-LFBGA157-14X14-0.80
Pkg. Code: pkg_7883
Lead Count: 157
Length: 14 mm
Width: 14 mm
Thickness: 1.38 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details