Title Information
Product Number: UPD703590GM-JEU-A
Pkg. Name:PRQP0176KA-B
Pkg. Previous Code:P176GM-50-JEU
JEITA Standard:P-FQFP176-24x24-0.50
Pkg. Code: pkg_7644
Lead Count: 176
Length: 24 mm
Width: 24 mm
Thickness: 3 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details