Title | Information |
---|---|
Product Number: | 72221L10J8 |
Pkg. Description: | PLCC 13.97x11.43x2.79 mm 1.27mm Pitch |
Pkg. Code: | PL32 |
Lead Count: | 32 |
Length: | 13.97 mm |
Width: | 11.43 mm |
Thickness: | 2.79 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | 240 |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | PLCC |
Qty. per Reel: | 750 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 2 |
Tape Pocket Pitch: | 16 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 225 |
Pb Free Category: | e0 |