Title Information
Product Number: UPD780022AYGK-XXX-9ET-A
Pkg. Name:PTQP0064JA-A
Pkg. Previous Code:P64GK-65-9ET-3
JEITA Standard:P-TQFP64-12x12-0.65
Pkg. Code: pkg_8206
Lead Count: 64
Length: 12 mm
Width: 12 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details