Title Information
Product Number: UPD78F1017F1(R)-BA4-A
Pkg. Name:PLBG0064JB-A
Pkg. Previous Code:P64F1-65-BA4-2
JEITA Standard:P-LFBGA64-6x6-0.65
Pkg. Code: pkg_2923
Lead Count: 64
Length: 6 mm
Width: 6 mm
Thickness: 1.51 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details