Title Information
Product Number: UPD78F9221CS(S)-CAC-A
Pkg. Name:PRDP0020BC-A
Pkg. Previous Code:P20CS-70-CAC-1
JEITA Standard:P-SDIP20-0300-1.78
Pkg. Code: pkg_8143
Lead Count: 20
Width: 8 mm
Thickness: 3.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SDIP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details