Title Information
Product Number: UPD78F9212MA(R)-FAA-AX
Pkg. Name:PRSP0016JC-A
Pkg. Previous Code:P16MA-65-FAA-2
JEITA Standard:P-SSOP16-4.4x5.0-0.65
Pkg. Code: pkg_3272
Lead Count: 16
Length: 5 mm
Width: 4 mm
Thickness: 1.725 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details