Title Information
Product Number: R5F213G2DNSP#U0
Pkg. Name:PLSP0024JB-A
Pkg. Previous Code:24P2F-A
JEITA Standard:P-LSSOP24-5.6x7.8-0.65
Pkg. Code: pkg_1210
Lead Count: 24
Length: 8 mm
Width: 6 mm
Thickness: 1.45 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: LSSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details