Title Information
Product Number: R5F36B3ENNP#U0
Pkg. Name:PVQN0064KA-A
JEITA Standard:-
Pkg. Code: pkg_8769
Lead Count: 64
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: VQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details