Title Information
Product Number: M34571G4FP#W4
Pkg. Name:PRSP0024GA-A
Pkg. Previous Code:24P2Q-A
JEITA Standard:P-SSOP24-5.3x10.1-0.80
Pkg. Code: pkg_449
Lead Count: 24
Length: 10 mm
Width: 5 mm
Thickness: 2.1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details