Title Information
Product Number: R5S72030W200FP#UM
Pkg. Name:PRQP0240KC-A
Pkg. Previous Code:FP-240V
JEITA Standard:P-FQFP240-32x32-0.50
Pkg. Code: pkg_761
Lead Count: 240
Length: 32 mm
Width: 32 mm
Thickness: 3.95 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details